Customized Silicon Components

Type of silicon components

Baluns
Low pass filters & high pass filters
Combiners/splitters
CapacitorsSIP analog/digital converter

WLAN Band Pass Filter 2.4-2.5 GHz 1.06 x 0.92 mm
ISM coupler
High Frequency capacitor 80 GHz
GSM LB Balun
1.02 x 0.8 mm


GSM/DCS Duplexer
1.7 x 1.1 mm
GSM Low Pass Filter
Stub for impedance matching at 70 GHz
UWB Balun


UWB Balun
GSM Balun


Some products with PICS components Network as packaging platform
RF transceiver
Satellite front end module
SIP analog/digital converter


WEDGE transceiver for mobile phone application


Wireless thermal sensor
HB LED SIP
HB LED module


Some products with PICS silicon components inside
RFID SIP 1µF Silicon capacitor
Analog front end module
RFID module
Silicon components network 40
SMDs integrated in a
single Silicon die