Passive Component Network Reliability

FAILURE RATE OF THE PICS CAPACITOR VERSUS TIME

Thanks to our technology on silicon, the typical failure rate is 10 times lower than standard SMD's

  • Operating temperature range:
    -55 °C - 150 °C
  • Maximum operating voltage:
    3.6V
  • Typical lifetime:
    10 years @ 100 °C

Failure in Time:

0.017 FIT @ 1year