WBSC / WTSC / WXSC Series

Wire-bondable vertical capacitor up to 250℃

The Murata* WBSC / WTSC / WXSC Capacitors are dedicated to applications where reliability up to 250℃ (for WXSC) is the main parameter. They are suitable for DC decoupling. The unique technology of integrated passive devices in silicon developed by Murata can solve most of the problems encountered in demanding applications. These Si capacitors in ultra–deep trenches have been developed with a semiconductor process which enables the integration of high capacitance density from 6nF/mm² to 250nF/mm² (with a breakdown voltage of respectively 150V to 11V). Our SiCap technology features high reliability - up to 10times better than alternative capacitors technologies - thanks to a full control of the production process with high temperature curing (above 900℃) generating a highly pure oxide. This technology provides industry leading performances relative to the capacitor stability up to 250℃ for WXSC, up to 200℃ for WTSC and up to 150℃ for WBSC with a temperature coefficient equals to +60 ppm/K. In addition, intrinsic properties of the silicon show a low dielectric absorption and a low to zero piezo electric effect resulting in no memory effect. This Silicon based technology is ROHS compliant.

*Murata Integrated Passive Solutions

Murata Icon X Key features

  • Low profile 250µm.
  • Low leakage current.
  • High stability (temperature and voltage).
  • Negligible capacitance loss through aging.
  • Compatible with standard wire bonding assembly (ball and wedge).
(please refer to our Assembly Application Note for more details)

Murata Icon X Key applications

  • Any demanding applications such as radar, aerospace, wireless infrastructure communication, data broadcasting, automotive…
  • Applicable for standard wire bonding approach (ball and wedge), easier than MLCC, thanks to a perfect pad flatness.
  • Decoupling / DC noise and harmonic filtering / Matching networks (e.g: GaN power amplifier, LDMOS).
  • High reliability applications.
  • Downsizing.
  • Low profile applications (250µm).

Murata Icon X WBSC / WTSC / WXSC series Specification

Parameter Value
Capacitance range 100µm to 22nF(*)
Capacitance tolerances ±15%(*)
Operating temperature range -55 ℃ to 250℃ for WXSC
Storage temperature range -70℃ to 265℃(*2) for WXSC
Temperature coefficient +60ppm/K
Breakdown Voltage (BV) 11V, 30V, 50V, 150V(*)
Capacitance variation versus 0.02%/V (from 0 to RVDC)
Equivalent Series Inductor (ESL) Typ 50pH @ SRF (*3)
Equivalent Series Resistor (ESR) Max 50mΩ (*3)
Insulation resistance 10GΩ @ RVDC @ 25℃ t>120s for 10nF
Aging Negligible, < 0.001% / 1000h
Reliability FIT<0.017 parts / billions hours
Capacitor height 250µm

(*) Other values on request (*2) w/o packing(*3) with wire-bonding de-embedded

Murata Icon X Series Lineup

WBSC.xxx
Wire-bondable vertical Si Capacitors
from -55℃ to 150℃
Part number Capacitance BV
Case size Thickness
935142521310-xxT 100pF 150V 0202 250µm
935142521410-xxT 1nF 150V 0202 250µm
935142831510-xxT 10nF 30V 0202 250µm
935142630510-xxT 10nF 50V 0303 250µm
935142634522-xxT 22nF 50V 0504 250µm

WTSC.xxx
High temperature Wire-bondable vertical Si Capacitors
from -55℃ to 200℃
Part number Capacitance BV
Case size Thickness
935144521310-xxA 100pF 150V 0202 250µm
935144521410-xxA 1nF 150V 0202 250µm

WXSC.xxx
Extreme temperature Wire-bondable vertical Si Capacitors
from -55℃ to 250℃
Part number Capacitance BV
Case size Thickness
935145521310-xxA 100pF 150V 0202 250µm
935145521410-xxA 1nF 150V 0202 250µm

For other values, contact your Murata sales representative.

Murata Icon X PDF Catalog

PDF documents related to silicon capacitors can be downloaded below

Commercial leaflet WBSC / WTSC / WXSC V2.2_Murata (PDF: 1.1 MB)

  • UPDATE 15/03/2019
Download PDF

Assembly Note WBSC / WTSC / WXSC / WLSC_V1.7_Murata (PDF: 0.7 MB)

  • UPDATE 02/02/2018
Download PDF