XBSC / UBSC / BBSC / ULSC Series

Ultra broadband surface mounted capacitor up to 100GHz

The XBSC / UBSC / BBSC / ULSC Capacitors target optical communication systems (ROSA /TOSA, SONET and all optoelectronics) as well as high speed data systems or products. These capacitors are designed for DC blocking, coupling and bypass grounding applications. The unique technology of integrated passive devices in silicon developed by Murata* offers low insertion loss, low reflection and high phase stability from 16 kHz up to more than 100 GHz for the XBSC, upto more than 60 GHz for the UBSC, up to 40 GHz for the BBSC and up to 20 GHz for the ULSC. These deep trench silicon capacitors have been developed with a semiconductor MOS process. They provide very high reliability and capacitance stability over voltage (0.1%/V) and temperature (60 ppm/K).

They have an extended operating temperature range from -55 to 150℃. Reliable and repeatable performances areobtained thanks to a fully controlled production line with high temperature curing (above 900℃) generating a highly pure oxide. The XBSC / UBSC / BBSC / ULSC series are compliant with standard JEDEC assembly rules, making theproduct fully compatible with high speed automated pick-and-place manufacturing operations. These capacitors areRoHS-compliant and are available either with ENIG terminations or lead-free prebumping depending on the case size.

*Murata Integrated Passive Solutions

Murata Icon X Key features

  • Ultra broadband performance up to 110 GHz
  • Resonance free allowing ultra low group delay variation
  • Ultra low insertion loss thanks to an excellent impedance matching in transmission mode
  • Low ESL and low ESR in bypass grounding mode
  • High stability of capacitance value over temperature, voltage and aging
  • High reliability
  • Compatible with lead free reflow soldering
(please refer to our assembly application note for more details)

Murata Icon X Key applications

  • Optoelectronics / high-speed data
  • Trans-Impedance Amplifiers (TIA)
  • Receive-and-Transmit Optical Sub-Assembly (ROSA / TOSA)
  • Synchronous Optical Networking (SONET)
  • High speed digital logic
  • Broadband test equipment
  • Broadband microwave / millimeter wave
  • Replacement of X7R and NP0 capacitors
  • Low profile applications (400 or 100μm)

Murata Icon X XBSC / UBSC / BBSC / ULSC series Specification

Parameter Value
XBSC 100 GHz+ UBSC 60 GHz+ BBSC 40 GHz ULSC 20 GHz
Capacitance range 5.6 nF to 10nF (*2) 1nF to 100nF (*2) 1nF to 100nF (*2) 1nF to 100nF (*2)
Capacitance tolerances ±15% (*2) ±15 % (*2) ±15% (*2) ±15% (*2)
Operating temperature range -55℃ to 150℃ -55℃ to 150℃ -55℃ to 150℃ -55℃ to 150℃
Storage temperature -70℃ to 165℃ (*3) -70℃ to 165℃ (*3) -70℃ to 165℃ (*3) -70℃ to 165℃ (*3)
Temperature coefficient +60ppm/K +60pmm/K +60pmm/K +60pmm/K
Breakdown Voltage (BV) 11VDC or 30VDC 11VDC or 30VDC 11VDC or 30VDC  11VDC or 30VDC
Capacitance variation versus RVDC 0.1%/V (from 0V to RVDC) 0.1%/V (from 0 to RVDC) 0.1%/V (from 0 to RVDC) 0.1%/V (from 0 to RVDC)
Insertion loss (IL) up to 60GHz <1.2dB (*) <0.4 dB (*4) <0.4 dB (*5)
<0.2dB (*6)
Return Loss (RL) up to 60GHz >20dB (*) >20dB (*4) >15dB (*5)
>20dB (*6)
Equivalent Series Inductance (ESL) Typ. 100pH (*) @ SRF Typ. 100pH (*4) @ SRF Typ. 100pH (*5) @ SRF
Typ. 100pH (*6) @ SRF
Equivalent Series Resistance (ESR) Typ. 300mΩ (*) Typ. 300 mΩ (*4) Typ. 500mΩ (*5)
Typ. 500mΩ (*6)
Insulation resistance 10 GΩ @ RVDC,
@25℃, t>120s, for 10nF
100GΩ @ RVDC,
@25℃, t>120s for 100nF
100GΩ @ RVDC,
@25℃, t>120s for 100nF
100GΩ @ RVDC, @25℃, t>120s for 100nF
Aging Negligible, < 0.001% / 1000h Negligible, < 0.001% / 1000h Negligible, < 0.001% / 1000h Negligible, < 0.001% / 1000h
Reliability FIT<0.017parts / billion hours FIT<0.017parts / billion hours FIT<0.017parts / billion hours FIT<0.017parts / billion hours
Capacitor height 100µm 400µm or 100µm 400µm or 100µm 400µm or 100µm

(*) e.g. 10nF / 0201M / BV 11V
(*2) Other values on request
(*3) w/o packing
(*4) e.g. 5.6nF / 0201M / BV 30V
(*5) e.g. 10nF / 0201/BV 30V
(*6) e.g. 100nF / 0402 / BV 11V

Murata Icon X Series Lineup

XBSC.xxx
Surface Mount Xtrem Broadband Si Cap
from -55 to 150℃, 100GHz+ with SAC305 pre-bump
Part number Capacitance BV
Case size Thickness
939118492510-xxS 10nF 11V
0201M 100µm
935118722456-xxS 5.6nF 30V
0201M 100µm


UBSC.xxx
Surface Mount Ultra Broadband Si Capacitor
from -55 to 150℃, 60 GHz+ with ENIG termination
Part number Capacitance BV
Case size Thickness
935152492510-xxS(*) 10nF 11V
0201M 100µm
935152722410-xxS(*) 1nF 30V 0201M
100µm
935152722456-xxS(*) 5.6nF 30V 0201M
100µm
935151723410-xxN 1nF
30V 0201 400µm
935152723410-xxN 1nF
30V 0201 100µm
935151723510-xxN 10nF
30V 0201 400µm
935152723510-xxN 10nF
30V 0201 100µm
935151783522-xxN 22nF 30V 0201 400µm
935152783522-xxN 22nF 30V 0201 100µm
935151424610-xxN 100nF 11V 0402 400µm
935152424610-xxN 100nF 11V 0402 100µm
935151724547-xxN 47nF 30V 0402 400µm
935152724547-xxN 47nF 30V 0402 100µm
(*) only leadfree pre-bumped version available


BBSC.xxx
Surface Mount Broadband Silicon Capacitor
from -55 to 150℃, 40 GHz with ENIG termination
Part number Capacitance BV
Case size Thickness
939114492510-xxS(*) 10nF 11V
0201M 100µm
939114722410-xxS(*) 1nF 30V 0201M 100µm
939114722456-xxS(*) 5.6nF 30V 0201M 100µm
939113733510-xxN 10nF 30V 0201 400µm
939114733510-xxN 10nF 30V 0201 100µm
939113424610-xxN 100nF 11V 0402 400µm
939114424610-xxN 100nF 11V 0402 100µm
(*) only leadfree pre-bumped version available


ULSC.xxx
Surface Mount Ultra Large band Silicon Capacitor
from -55 to 150℃, 20 GHz with ENIG termination
Part number Capacitance BV
Case size Thickness
935156492510-xxS(*) 10nF 11V
0201M 100µm
935156722410-xxS(*) 1nF 30V 0201M 100µm
935156722456-xxS(*) 5.6nF 30V 0201M 100µm
935155733510-xxN 10nF 30V 0201 400µm
935156733510-xxN 10nF 30V 0201 100µm
935155424610-xxN 100nF 11V 0402 400µm
935156424610-xxN 100nF 11V 0402 100µm
935155425610-xxN 100nF 11V 0603 400µm
935156425610-xxN 100nF 11V 0603 100µm

(*) only leadfree pre-bumped version available

For other values, contact your Murata sales representative.

Murata Icon X PDF Catalog

PDF documents related to silicon capacitors can be downloaded below

Commercial leaflet XBSC / UBSC / BBSC / ULSC V1.2_Murata (PDF: 1.7 MB)

  • UPDATE 01/11/2018
Download PDF

Assembly Note XBSC / UBDC / UBSC / BBSC / ULSC V1.6_Murata (PDF: 0.4 MB)

  • UPDATE 01/11/2018
Download PDF