Single-Layer Microchip CapacitorsBC series

High dielectric constant type (+40%, -10%)

Single Layer Microchip Capacitors

Series Lineup

BC series is categorized into Thin Film Circuit Substrates (RUSUB).
You can find the detailed specifications here.

Swipe left or right to change screens View in landscape mode.

Part No

Size (mm)

Capacitance (pF)

Capacitance Change Rate(%)

Rated voltage (VDC)

Temperature Range of Temperature Characteristics (°C)

Operating Temperature Range (°C)

RUCQD101RCC007GNZB 0.34 x 0.34 100 +60, -20 65 -25 to 85 -55 to +125
RUCQD431RCC001GNZB 0.71 x 0.71 430 +60, -20 65 -25 to 85 -55 to +125
RUCQD471RCC002GNZB 0.74 x 0.74 470 +60, -20 65 -25 to 85 -55 to +125
RUCQD511RCC003GNZB 0.77 x 0.77 510 +60, -20 65 -25 to 85 -55 to +125
RUCQD561RCC004GNZB 0.81 x 0.81 560 +60, -20 65 -25 to 85 -55 to +125