LPWA ProductsType ABZ CMWX1ZZABZ-093

The Type ABZ (CMWX1ZZABZ-093) module is a LoRaWAN™ module that is used in many regions and business networks around the world.
Radio Law certification has already been obtained for major regions.
Equipped with modem software, this module can also be operated with AT commands.

Product Status

In Production NRND
Product Type Module
Part Name CMWX1ZZABZ
Frequency 860-930MHz
Chipset Semtech (SX1276) + STM (STM32L)
Modulation FSK, OOK and LoRa™ Modulation
Antenna External (Details are here.)
Operating Temperature Range -40 to +85
Dimension 12.5 x 11.6 x 1.76 mm
Transmit Mode Current 21.5mA @ 125kHz BW
Transmit Power Up to +18.5dBm
Receive Mode Current 128mA @ 20dBm setting
Receiver Sensitivity -135.5dBm @ 1% PER, 125kHz BW, SF=12
Host Interface UART
RoHS Compliant Yes
Technology LoRa
FCC/IC Certified FCC/IC "Reference" Certified
Package Metal Shield

Series Overview

Type ABZ is a new, compact, low cost, low power wide area network (LPWAN) wireless module that supports the LoRaWAN long range wireless protocol.
This new stand-alone module measures just 12.5 x 11.6 x 1.76 mm, is constructed in a metal shielded package and comprises a Semtech SX1276 ultra long range spread spectrum wireless transceiver and an STMicro STM32L0 series ARM Cortex-M0+ 32 bit microcontroller (MCU).
An integrated TCXO that has robust low drift thermal characteristics provides an accurate clock source for the RF transceiver.

The module is equipped with an ADC and up to 18 GPIO channels, allowing for flexible connections with sensors, switches, and status LEDs.
Murata’s CMWX1ZZABZ module has pre-certified radio regulatory approvals for use on the 868 MHz and 915 MHz industrial, scientific, and medical (ISM) bands in most geographical regions of the world.

The normal output power is +14 dBm but a PA boost function can be selected to increase RF output to +20dBm for long range applications or those where the end-device is sited in a poor signal location indoors.
The MCU includes 192 kB flash and 20 kB RAM, and has enough memory to embed customer applications and host other modulation stacks.
In addition, an optional STSAFE secure element can be incorporated into the MCU to enhance the network security capabilities.
Typical applications for this module include smart metering, wearables, tracking, M2M and internet of things (IoT) edge nodes.
Accommodating a wide range of temperatures, the module can operate from -40 to +85 °C.

Block Diagram

Technical Support

Technical support documents

Application notes, datasheets, etc.
are available here for reference. For additional documents:

Evaluation kits and steps before implementation

See here for the available evaluation kits and the steps before implementation.

Application Guide

Standard examples of application

Typical applications for this module includes smart metering, wearables, tracking, M2M and internet of things (IoT) edge nodes.
Accomodating a wide range of temperature.
IoT Business Cases, which presents a number of new IoT application concepts, is available for download.

*Click the image above to download IoT Business Cases.