Medical Implantable Communication System (MICS) Band ModuleType 1RM

Order Number LBAA0PC1RMH298

  • recommended
Read more

Overview

Ultra Small MICS Band Module
  • 402MHz - 405MHz MICS Band Radio Module
  • Chipset: TI CC1101
  • Programmable output power up to 7 dBm
  • Receiver Sensitivity: -92 dBm @ 250KBaud, 1% packet error rate
  • Current Consumption
    • TX: 16.0mA @ -3dBm output power
    • RX: 16.0mA @1.2KBaud
  • Sleep state: 0.2uA
  • Voltage Input: 3.0V
  • Antenna: external antenna
  • Dimension: 8.6 × 5.6 × 1.7 mm
  • Operating Temp: 0°C to +55° C
  • High Data Rate: 128 kbps
  • Host Interface: SPI

Data Sheet & Contact menu

Description

Murata’s Type 1RM ultra-small MICS band radio module, the LBAA0PC1RMH298, is one of the smallest and most highly integrated solutions currently available.

Designed for use in devices with data-intensive wireless capabilities that are used to diagnose, monitor, report, and provide warnings in support of human life, typical applications include insulin, drug, and baclofen pumps, as well as arrhythmia and bladder monitors.

What sets this apart from alternative products is Murata’s proprietary technique to concisely bundle several technological components and ICs into one miniatured package. The result is an advanced module that delivers the following features:

Communication range
up to 2 meters
Compact size
8.6 × 5.6 × 1.7 mm
Ultra-low current consumption
0.2uA Sleep State
High Data Rate
128 kbps
Operating frequency
402-405 MHz band

Murata cannot support life sustaining, life threatening nor life support applications.

Specs

Annual Volume 100000
Product Type Module
Product Status recommended
Frequency 402MHz - 405MHz
Chipset TI CC1101
Antenna External
RF Conn/ Antenna Pin-pad
System Clock Crystal
Operating Temperature Range 0 to 55
Mounting Type SMT
Package LGA
Dimension 8.6 mm × 5.6 mm × 1.7 mm
Supply Voltage (Vdc) 3
Supply Voltage min 1.8
Supply Voltage max 3.6
Transmit Power Configurable Yes
Transmit Power up to +7dBm
Receiver Sensitivity -92 dBm @ 250 kBaud, 1% packet error rate
Transmit Mode Current 16.0mA @ -3dBm output power
Receive Mode Current 16.0mA @1.2KBaud
Sleep Mode Current 0.2uA @ Sleep State
Data Rate Configurable Yes
Technology MICS Band Radio
Host Interface SPI
Interface Voltage (Vdc for VIO) 3
ISO9001 Yes

Documents

Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief lbaa0pc1rm-298_brief.pdf PDF: 1.02MB -

Software

Software

Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.

Block Diagram

Block Diagram : Type 1RM

Eval Tool

Evaluation Tool

Type 1RM EVK
Ordering P/N: LBAA0PC1RM-298TEMP-DK

Dev Kit Features
  • Fully compatible with TI CC1101 DK
  • SMD Antenna connector
Type 1RM Evaluation Board LBAA0PC1RM-EVK

Purchase

Development Kit Part Number LBAA0PC1RM-298TEMP-DK
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

NDA and FDA classification information may be required.

Wireless Solutions and Services for your IoT Devices