Wi-Fi® + Bluetooth® ModulesType 1XA

Order Number LBEE5XV1XA-540

  • inproduction
  • recommended
  • new
Read more

Overview

Shielded Ultra Small Dual band Wi-Fi® 11a/b/g/n/ac 2×2 MIMO RSDB + Bluetooth® 5.2 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW54591)
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 2×2 MIMO RSDB 866Mbps
  • NXP i.MX Linux

Description

Type 1XA is a small and very high-performance module based on Infineon CYW54591 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac 2×2 MIMO RSDB + Bluetooth® 5.2 BR/EDR/LE up to 866Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports PCIe v3.0 Gen 1 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW54591 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 - MCS9 (up to 256 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 866Mbps. Real Simultaneous Dual Band (RSDB) technology enables two unique data streams to run at full throughput simultaneously.

Type 1XA module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more. It is also good for industrial applications with operating temperature up to +85C.

Specs

Documents

Products Data Sheet

Last Update: September 13, 2023

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type1xa-brief.pdf PDF: 251KB July 22, 2022
Additional Docs type1xa-hw-application-note.pdf PDF: 2.40MB -
type1xa_module_footprint_topview.dxf DXF: 54.4KB -

Software

Software
Driver Firmware Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 1XA

Eval Tool

Evaluation Tool
1XA M.2 Module

Purchase

Order Number LBEE5XV1XA-540
Purchase

Please check distributor inventory for 1XA module.
Please check distributor inventory for Embedded Artists' 1XA M.2 module.
Please check Embedded Artists' inventory for 1XA M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules