Wi-Fi® ModulesType 2DS

Order Number LBWA0ZZ2DS

  • inproduction
  • recommended
Read more

Overview

Shielded Small Wi-Fi® 11b/g/n Module
  • 2.4GHz Wi-Fi® Module
  • Chipset: NXP 88W8801
  • Processor: No
  • FCC/IC Certified
Flexible Solution for IoT
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 b/g/n 72.2 Mbps
  • NXP MCUXpresso/FreeRTOS

Description

Type 2DS is a small high-performance module (integrated PCB antenna) based on NXP 88W8801 chipset which supports Wi-Fi® 802.11b/g/n up to 72.2 Mbps PHY data rate. The WLAN interfaces to both SDIO 2.0 and USB 2.0, providing customers flexible design options.

Type 2DS is supported on NXP’s powerful MCUXpresso IDE platform with SDK support for i.MX RT crossover MCUs. Type 2DS Wi-Fi® module provides device manufacturers with an easy-to-design solution for data acquisition, device management, and industrial control applications.

RF matching, Antenna design and Regulatory certification are already taken care of and tested. The versatile Type 2DS module is packaged in a small form factor that facilitates integration into size- and power-sensitive applications.

Specs

Documents

Products Data Sheet

Last Update: December 12, 2022

Products Related Files

RoHs File: Yes

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type2ds-brief.pdf PDF: 761KB -
Additional Docs type2ds_module_footprint_topview.dxf DXF: 69.8KB -
type2DS-hw-application-note.pdf PDF: 455KB -

Software

Software Support on NXP i.MX RT10xx family MCUXpresso/FreeRTOS.

Block Diagram

Block Diagram : Type 2DS

Eval Tool

Evaluation Tool
  • Front View of 2DS M.2 Module
  • Back View of 2DS M.2 Module

Purchase

Order Number LBWA0ZZ2DS
Sample Part Number LBWA0ZZ2DS-SMP
Production Part Number LBWA0ZZ2DS-688
Development Kit Part Number Embedded Artists EAR00386
Purchase

Please check distributor inventory for 2DS module.
Please check distributor inventory for Embedded Artists' 2DS M.2 module.
Please check Embedded Artists' inventory for 2DS M.2 module.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Minimum Order Quantity 2,000
Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules