Connectivity ModulesMurata Wi-Fi® and Bluetooth® IoT Solution on NXP platform

Collaboration

Mix-and-Match Murata Wi-Fi® and Bluetooth® IoT modules with NXP i.MX processors for optimized connected platforms for faster time-to-market.

Murata Connectivity Modules

Type_1MW
Type_1DX
Type_1LV
Type_1CX

Majority of the modules are reference-certified. It is possible to re-use Murata FCC IC/CE/Japan certifications.

Embedded Artists M.2 Module Family

EA_M2-Modules

For more information, click here Open in New Window

i.MX Linux and FreeRTOS Solutions

uSD-M.2 Adapter Kit Solution for NXP i.MX6 Family

  • 6ULZ is low-cost version of 6ULL (*no ethernet)
  • 6ULL EVK is used for 6ULZ evaluation
  • *6SL is WLAN only
  • Type 1LV is 1.8V VIO only; thus only i.MX 6UL/ULL supports 1.8V VIO interface

uSD-M.2 Adapter Kit Solution for NXP i.MX RT Family

  • RT EVK supported include i.MX RT 1020, 1050, 1060 and 1064

Embedded Artists i.MX Platform Development Kits

Embedded Artists iMX RT/6/7/8 Developer’s Kits supports M.2 modules directly and have advanced debug features. You get started immediately with the M.2 modules by using our Developer’s Kits and our Getting Started guides!

  • M.2 Primer Package - M.2 standard, reference schematics, and integration guide
  • Linux kernel with appropriate drivers
  • WICED driver in i.MX RT SDK

For more information, click here Open in New Window

Overview of Evaluation Boards & Kits

Overview

Murata has done a “reset” on current Wi-Fi/BT IOT solutions for i.MX (Linux and FreeRTOS). By strategically partnering with Embedded Artists, Murata is now able to provide a better overall solution on various fronts.

Introduction of NXP & Embedded Artists Platform

NXP_logo
To learn more about NXP i.MX Evaluation Platforms,
To learn more about Embedded Artists i.MX Platforms,

Where to purchase?

Murata Wireless Connectivity Modules

Click here to purchase Open in New Window

To learn more about Murata Connectivity Modules:

Click here