@charset "UTF-8";
    .torso .container .img-max {
    width: auto;
    max-width: 100%;
    height: auto;
    }
    .torso .container .row {
    padding-bottom: 20px;
    padding-top: 20px;
    }
    .torso .container .m-content h3:first-child {
    margin: 0 0 26px!important;
    }
    .torso .container .m-content h3 {
    margin: 26px 0!important;
    }
    .torso .container .m-content h4 {
    margin: 20px 0!important;
    }
    .torso .container .m-content h3.BSC_Checkpoint {
    color: #4B96E1;
    background-image: url(/~/media/webrenewal/products/emc/emifil/knowhow/basic/chapter01-p1/chapter01-p1_img0024.ashx?la=en);
    background-repeat: no-repeat;
    background-position: left center;
    padding-left: 42px!important;
    line-height: 27px;
    }
    .BSC_ImageBox {
    text-align: center !important;
    }
    .BSC_ImageBox .BSC_ImageBox_Image img {
    display: inline-block !important;
    }
    .BSC_ImageBox .BSC_ImageBox_Caption {
    margin: 0 0 10px;
    font-size: 14px;
    }
    .BSC_CheckpointBox {
    border: 3px solid #4B96E1;
    border-radius: 9px;
    padding: 18px 15px 8px 15px;
    }
    #BSC_h2Box {
    color:#4B96E1;
    }
    /* change 0813 */
    /* For LeftMenu */
    #BSC_Left_TitleImage {
    margin-bottom: 2px;
    }
    #BSC_Left_Menus {
    width: 200px;
    margin: 0;
    padding: 0;
    font-size: 93%;
    }
    #BSC_Left_Menus .active {
    color: #333;
    cursor: pointer;
    }
    #BSC_Left_Menus .passive {
    color: #AAA;
    background-color: #F5F5F5;
    padding-top: 12px;
    padding-bottom: 12px;
    line-height: 1.3em;
    }
    #BSC_Left_Menus .BSC_Left_Menu_Header.BSC_Current {
    background-image: url(/~/media/webrenewal/products/emc/emifil/knowhow/basic/left_header_bg1.ashx?la=en);
    background-repeat: no-repeat;
    color: #FFF;
    padding-bottom: 8px;
    border: none;
    }
    #BSC_Left_Menus .BSC_Left_Menu_Header {
    background-image: url(/~/media/webrenewal/products/emc/emifil/knowhow/basic/left_header_bg0.ashx?la=en);
    background-repeat: no-repeat;
    padding: 10px;
    border-top: 1px solid #ddd;
    }
    #BSC_Left_Menus .BSC_Left_Menu_Header.passive {
    background-image: url('');
    }
    /* LeftMenu Color */
    #BSC_Left_Menus .BSC_Left_Menu_Header.BSC_Current a {
    color: #FFF;
    }
    #BSC_Left_Menus .BSC_Left_Menu ul {
    padding: 0px 4px 4px 4px;
    display: none;
    background-color: #e7eff7;
    }
    #BSC_Left_Menus .BSC_Left_Menu li {
    border-top: 1px dotted #aaa;
    padding: 10px 4px 8px 4px;
    }
    #BSC_Left_Menus .BSC_Left_Menu li a {
    text-decoration: none;
    color: #5b6770;
    }
    #BSC_Left_Menus .BSC_Left_Menu li.BSC_Li_First {
    border: none;
    }
    /* LeftMenu Indent */
    #BSC_Left_Menus ul.BSC_nums_Left_Menu {
    margin-left: 0px;
    margin-bottom: 0;
    padding-bottom: 10px;
    }
    #BSC_Left_Menus ul.BSC_nums_Left_Menu li {
    position: relative;
    list-style: none;
    line-height: 1.2em; /* 1.3em以上にすると英IE6,7でdotted罫線が消える */
    padding-left: 32px;
    }
    #BSC_Left_Menus ul.BSC_nums_Left_Menu li span {
    position: absolute;
    top: 10px;
    left: 2px;
    }
    * html #BSC_Left_Menus ul.BSC_nums_Left_Menu li span { top: 1.0em; left: -30px }    /* IE6 */
    *:first-child+html #BSC_Left_Menus ul.BSC_nums_Left_Menu li span { top: 1.0em; }    /* IE7 */
    #ReferenceArea.BSC_ReferenceArea {
    margin-left: 0px;
    padding-top: 10px;
    }
    #BSC_PageIndex {
    margin-top: 25px;
    text-align: center;
    }
    #BSC_PageIndex ul {
    list-style-type: none;
    }
    #BSC_PageIndex li {
    display: inline-block;
    *display: inline;
    *zoom: 1;
    font-size: 12px;
    border-radius: 7px;
    color: #000;
    overflow: hidden;
    border: 3px solid #FFF;
    line-height: 175%;
    }
    #BSC_PageIndex li div {
    background-color:  #FF6347;
    border: 1px solid #FF6347;
    border-radius: 4px;
    }
    #BSC_PageIndex li.BSC_PageIndex_Active div {
    background-color: #e0e0e0;
    border: 1px solid #e0e0e0;
    color: #DC143C;
    font-weight: bold;
    padding: 0px 8px;
    }
    #BSC_PageIndex li a {
    display: inline-block;
    *display: inline;
    *zoom: 1;
    color: #FFF;
    text-decoration: none;
    padding: 0px 8px;
    background: none;
    }
    .BSC_caption {
    position: relative;
    text-align: right;
    top: -15px;
    height: 25px;
    margin-right: 50px;
    }
    .pagetop{
    text-align: right;
    margin-bottom: 30px;
    line-height: 1.2;
    }
    .pagetop a{
    background: url(/~/media/webrenewal/products/emc/emifil/knowhow/basic/basic_img0012.ashx?la=en) 0 50% no-repeat;
    padding-left: 10px;
    }
    
    
    .BSC_CheckpointBox ul{
    list-style-type: none;
    padding: 0;
    }
    .BSC_CheckpointBox ul li {
    font-weight: bold;
    margin-left: 20px;
    margin-right: 20px;
    margin-bottom: 18px;
    background-image: url(/~/media/webrenewal/products/emc/emifil/knowhow/basic/basic_img0008.ashx?la=en);
    background-repeat: no-repeat;
    background-position: left center;
    padding-left: 25px;
    line-height: 20px;
    }
    
    
    ol.BSC_nums {
    list-style-type: none;
    padding: 0;
    margin-left: 10px;
    margin-bottom: 25px;
    }
    ol.BSC_nums li {
    position: relative;
    margin-left: 40px;
    margin-bottom: 0.5em;
    }
    ol.BSC_nums li span.liMark {
    position: absolute;
    top: -1px;
    left: -40px;
    width: 34px;
    text-align: right;
    }
    /*add20170207*/
    .media-table{
    width:100%;
    border:1px solid #000;
    font-size:13px;
    margin-bottom:15px;
    }
    .media-table thead th{
    background:#ddd;
    border-bottom:1px solid #000;
    border-left:1px solid #000;
    text-align:center;
    vertical-align:middle;
    padding:5px;
    }
    .media-table tbody td{
    border-bottom:1px solid #000;
    border-left:1px solid #000;
    text-align:center;
    vertical-align:middle;
    padding:5px;
    }
    .BSC_table_Caption{
    margin: 0 0 10px;
    font-size: 14px;
    text-align:center;
    }
    .BSC_chapter_mb20{
    margin-bottom:20px;
    }
    .BSC_chapter_mb40{
    margin-bottom:40px;
    }
    .mb0{
    margin-bottom:0 !important;
    }