TVS Diodes (ESD Protection Devices)Section 3 “TVS Diodes (ESD Protection Devices)”

ESD (Electrostatic Discharge) protective devices and countermeasure components

The main function of an TVS Diodes is to enable ESD that enters a device to escape to ground. If there is no TVS Diode, ESD which has a voltage of several thousand volts will be applied directly to the internal ICs.

When there is no TVS Diodes

When an TVS Diodes is installed between an external interface and an IC in order to protect the IC, the input to the IC will be grounded via the TVS Diodes, enabling ESD to escape to ground. Under the normal drive voltage (several volts), the IC is isolated from ground, so data communication is not impaired. The ability to ground an IC circuit when several tens to thousands of volts are applied to it, and also to isolate it from ground when several volts are applied to it, is a necessary function of an TVS Diodes.

When there is an TVS Diodes

The following graph shows the difference between the voltages at the IC side depending upon whether or not an TVS Diodes is installed. Here, an 8 kV ESD is generated using an ESD gun containing a capacitor and internal resistance, and the voltage after it has passed through the device is measured using an oscilloscope. From the waveform of the graph, it can be seen that the existence of the TVS Diodes greatly reduces the voltage applied to the IC side.

Discharge waveform  in ESD test ESD tester

Differences Between TVS Diodes and Zener Diodes

A TVS diode is a type of Zener diode.
The difference between a constant voltage diode and a TVS diode is that while a constant voltage diode is used to stabilize the voltage, a TVS diode is used to prevent transient voltages such as ESD.
In addition, while ESD-related specifications are listed for a TVS diode as shown in the items in the red frame below, such specifications are not listed for a constant voltage diode.

Swipe left or right to change screens View in landscape mode.
Parameter Reverse
Stand-off
Voltage
Channel
Leakage
Current
Break
down
voltage
ESD per IEC
61000-4-2
(air)
ESD per IEC
61000-4-2
(contact)
ESD per IEC
61000-4-5 (Surge)
(8/20μs)
Capacitance
Symbol VRWM Ileak Vbr Vesd Vesd Ipp C
Unit V uA V kV kV A pF
Condition VPin1=5V,
VPin2=0V
Ibr=1mA,
Pin1 to Pin2
Ta=25℃ Ta=25℃ VPin1,2=0V,f = 1MHz,
Between Channel pins
LXES1UTAA1-157
LXES1UTBB1-157
+/- 6.0 1.0 (max) 7 (min) +/- 15 +/- 8 1.5 0.5

Differences Between TVS Diodes, Varistors, and Suppressors

The following is a comparison of the differences between varistors, suppressors, and TVS diodes according to each item.

Swipe left or right to change screens View in landscape mode.
Varistor Suppressor TVS Diodes
Location of use Power supplies, data lines High output RF ports and data lines Power supplies, data lines, and antenna terminals with low output power
Application example Power supply lines, etc. Wi-fi®、Bluetooth®, and other antenna ports USB, GPS, power supply lines, etc.
Benefits High discharge characteristic (limited to high capacitance products) Low capacitance products of 0.1pF or less High discharge characteristic
Rapid response time when ESD intrudes
Disadvantages Low capacitance (0.5pF or less) is challenging
Cannot be used in a high output RF port
Does not discharge at a constant voltage Cannot be used in a high output RF port

Varistors are often used in power supply ports and data lines.While high capacitance products are superior for their high discharge characteristic, it is challenging to use them at a low capacitance of 0.5pF or less, and the inability to use them in high output RF ports is a disadvantage.

Suppressors are used in Wi-Fi®, Bluetooth®, and other high output RF ports and data lines.With an extremely low capacitance of 0.1pF or less, suppressors are suited to high-speed signal lines.
At the same time, they also have the disadvantage of not discharging at a low voltage.

TVS diodes are used for ESD protection in data lines such as power supply ports and USB, low output power RF ports such as NFC, and RF ports for receive-only GPS, etc.
They cannot be used in high output RF ports like suppressors, but they provide the significant benefit of a fast response time when ESD intrudes due to their high discharge characteristic.

Video TVS Diodes: Protection of Electronic Components from ESD

Watch this video to learn more about why TVS diodes are necessary, how they are used, and the features of Murata’s TVS diodes.

Murata's TVS diodes have high static electricity suppression performance. We provide products that support applications ranging from DC to high-speed transmission as well as compact products that help reduce the substrate area.