RF InductorSelection Guide(General(1.0 × 0.5 mm or more))

Main type:

  • Film type
  • Wire wound type
  • Multilayer type
RF Inductor Film type / Wire wound type / Multilayer type

An RF inductor is used for matching applications and choke applications in the RF section which has wireless communication functions.
By using three characteristic methods, you can select the optimum series for the intended application. For a smartphone or a module film type LQP series which is compact and also has high Q characteristics is optimum. For an RF inductor of size 1005 mm or more, the high Q wound type LQW series which has a large rated current value is recommended for use in a base station or STB. While the multilayer LQG series has a good balance between cost and performance, it is recommended for a wide range of automotive applications, based on our market achievements over many years. Products that are suitable for choke circuits using magnetic materials, such as the LQW_CN series, LQW_H series and other series are also available for power lines. You can select the optimum series from our lineup, based on either the intended application or the relationship between the size and Q characteristics.

General (1.0 x 0.5 mm or more)

Selection tool

lineup list (1.0 x 0.5 mm or more)
Clicking the product name in the chart will display the applicable part number list.

Swipe left or right to change screens View in landscape mode.
Large size (1.0 x 0.5 mm or more) lineup list LQW15AN_80 LQW15AN_10 LQW15AN_00 LQG15HS LQG15HN LQW18AN_80 LQW18AN_10 LQW18AN_00 LQG18HN LQW2BAN LQW2BAS LQW2UAS Click for Details Click for Details Click for Details Click for Details

Lineup

Swipe left or right to change screens View in landscape mode.
RF circuits (1.0 x 0.5 mm or more)
Structure Size Code
in inch(in mm)
short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range specifications
sheet
  Part Number
List
Wound
non-magnetic
type
0402
(1005)
LQW15A image LQW15AN_00 0.6 1.5nH - 120nH 110mA - 1A Open PDF file Click
image LQW15AN_10 0.6 1.3nH - 8.4nH 640mA - 1.2A Open PDF file Click
image LQW15AN_80 0.6 1.3nH - 75nH 320mA - 3.15A Open PDF file Click
image LQW15AW_80 0.66 51nH - 220nH 220mA - 480mA Open PDF file Click
0603
(1608)
LQW18A image LQW18AN_00 1.0 2.2nH - 470nH 75mA - 850mA Open PDF file Click
image LQW18AN_10 1.0 2.2nH - 33nH 550mA - 1.4A Open PDF file Click
image LQW18AN_80 1.0 2.2nH - 390nH 190mA - 3.2A Open PDF file Click
image LQW18AS_00 1.0 1.2nH - 390nH 100mA - 700mA Open PDF file Click
image LQW18AS_0C 1.0 1.6nH - 390nH 100mA - 700mA Open PDF file Click
0806
(2016)
LQW2B image LQW2BAN_00 1.52 3.2nH - 200nH 750mA - 3.8A Open PDF file Click
image LQW2BAS_00 1.52 2.7nH - 1µH 170mA - 910mA Open PDF file Click
image LQW2BAS_0C 1.52 2.7nH - 1μH 170mA - 910mA Open PDF file Click
1008
(2520)
LQW2U image LQW2UAS_00 2.03 12nH - 4.7µH 260mA - 1A Open PDF file Click
image LQW2UAS_0C 2.03 12nH - 8.2µH 170mA - 1A Open PDF file Click
Multilayer
type
0402
(1005)
LQG15H image LQG15HN_02 0.55 1nH - 120nH 150mA - 1A Open PDF file Click
image LQG15HS_02 0.55 1nH - 270nH 110mA - 1A Open PDF file Click
0603
(1608)
LQG18H image LQG18HN_00 0.95 1.2nH - 100nH 350mA - 1.1A Open PDF file Click
Swipe left or right to change screens View in landscape mode.
For Choke / tuner circuits (1.0 x 0.5 mm or more)
Structure Size Code
in inch(in mm)
short series name/view Series Thickness
(mm/max)
Inductance Range Rated Current Range specifications
sheet
  Part Number
List
Wound
Ferrite Core
type
0402
(1005)
LQW15C image LQW15CN_00 0.6 18nH - 200nH 390mA - 1.4A Open PDF file Click
image LQW15CN_10 0.6 20nH - 3.3µH 130mA - 2.2A Open PDF file Click
0402
(1005)
LQW15D image LQW15DN_00 0.7 10µH - 15µH 100mA - 120mA Open PDF file Click
0603
(1608)
LQW18C image LQW18CN_00 0.95 4.9nH - 650nH 430mA - 2.6A Open PDF file Click
0805
(2012)
LQW21H image LQW21HN_00 1.0 470nH - 2.2µH 75mA - 160mA Open PDF file Click