LC Trap Filters

01005 inch size one-chip notch filter
Suitable for carrier frequency interference countermeasures.

Appearance & Shape

LQZ02HQ Series

Specifications

LQZ02HQ Series

Swipe left or right to change screens View in landscape mode.
Part number Impedance (Ω Typ.) Insertion Loss Characteristic (dB Typ.) DC
Resistance
Max.(Ω)
Rated
Current
(mA)
Self Resonant
Frequency
(GHz Typ.)
at 2.40GHz at 2.44GHz at 2.50GHz at 2.40GHz at 2.44GHz at 2.50GHz
LQZ02HQ242A02 460 600 345 15.0 15.7 13.0 0.55 200 2.44
  • Operating Temperature.  -55℃ to+125℃

Product Data

LQZ02HQ Series

Insertion Loss Characteristics