Murata launches 220mF model of supercapacitor DMT series

Supercap_DMT220_pic2

14/12/2015

Overview

Murata Manufacturing Co., Ltd. has expanded supercapacitor DMT series lineup, with addition of 220mF model with the lowest profile.

Background

Supercapacitors (EDLCs), with longer life time than batteries are energy storage devices with higher capacitance than what is typically found in conventional capacitor technology such as ceramic capacitors or electrolytic capacitors. Murata’s supercapcitors feature the lowest levels of ESR throughout the industry. There are two series: DMT series featuring wide operation temperature range and high reliability can be used for various applications. DMF series featuring ultra low ESR less than 100mΩ is suitable for high-power applications. 

In recent years there is growing demand for lower profile for devices such as SSD or card-type devices. With this in mind, Murata has added 220mF model with the lowest profile in DMT series lineup. It will contribute to make end product thinner or improve end-product performance by stabilizing power line.

Features

Thin product thickness of 2.2mm was achieved with high capacity of 220mF and low ESR of 300mΩ. Same as existing DMT series lineup having wide operation temperature range and long cycle life, it can be used for back up or peak power assist function for various devices. 

Specifications

Part Number 
Rated 
voltage
Nominal 
capacitance
ESR@1kHz
(Typ.)
Size
(Typ.) 
Operation 
temperature 
DMT3N4R2U224M3DTA0  4.2V  220mF 
300mΩ
(320mΩMax.)
L:21mm
W:14mm
t:2.2mm
-40℃~+85℃ 

Applications

  • Back up for enterprise SSD or professional use devices which need communication system backup or data backup.
  • Peak power assist for battery-driven low profile devices (RKE, smart key, data tracking devices, card-type devices, and so on).
  • Peak power assist for data transmission in wireless communication devices such as sensor node.
  • Auxiliary power supply for devices with beacon.


Production

In production


For more information, please visit our product pages.


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com