MICS Modules Enable Short Range Wireless Connectivity in Low Power Medical Devices

08/09/2020

Murata Manufacturing Co., Ltd.
President:
Norio Nakajima

Murata announces the availability of a new addition to its Type 1RM family of ultra-small Medical Implant Communication System (MICS) band radio modules. The LBAA0PC1RMH298 module utilises the 402-405 MHz frequency band. It supports a 128 kbps data rate and can cover a communication range of up to 2m.

The new Murata module is designed for use in body-worn and implantable monitoring/diagnostic devices, with the capacity to address even the most data-intensive of operational requirements. Typical applications include insulin, drug, and baclofen pumps, as well as arrhythmia and bladder monitors.

Supplied in an extremely compact form factor, measuring 8.6 × 5.6 × 1.7 mm, this module is one of the smallest and most highly integrated solutions currently on the market. It leverages Murata’s proprietary wireless technology, which bundles all the key constituent active and passive components into a single miniaturised package. In addition to its elevated performance, the resultant module has a very low power budget with a sleep state current consumption of just 0.2 µA.

“This latest addition to our Type 1RM family underlines the primary impetus behind Murata’s philosophy – to help create a better society by developing innovative, class-leading solutions,” states Rui Ramalho, Product Manager for Connectivity Modules at Murata. “Through our numerous MICS variants, and the unique bundling technology employed by them, Murata is helping to improve the lives of patients with serious health conditions.”

Data sheets and samples are available at:
Type 1RM


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com