New 018012-size common mode noise filters unveiled

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

25/01/2016

This product has been discontinued. (*Updated on Jun 24, 2022)

New 0403-size common mode noise filters unveiled

Overview

Murata Manufacturing Co., Ltd. has released the NFP0RSN_HL2 series of film-type common mode noise filters in the ultra-small 018012 size (0.45 x 0.30 mm).

  

Background

Ever higher levels of image resolution are being engineered for compact mobile devices; this is giving rise to the demand for small-sized common mode noise filters that support the increasingly higher speeds of the differential interfaces used for data transfer.
To meet this demand, Murata has released a series of common mode noise filters in the ultra-small 018012 size (0.45 x 0.30 mm).

  

Features

  1. 0.45 x 0.30 mm (height: max. 0.25 mm) small size, slim type
  2. Extremely small lands supported and narrow-pitch mounting enabled made possible by a new design feature for the external electrode shape
  3. High common mode noise suppression effect in the communication band (maximum effect achieved at 1.1 GHz and 1.2 GHz)
  4. Design consistent with 100Ω characteristic impedance and a high cut-off frequency enabling noise suppression measures to be taken without adversely affecting the signal waveforms
  

Applications

High-speed differential transmission lines (Mipi, USB 2.0, USB 3.1 Gen 1, etc.) in smartphones, mobile phones, wearable devices such as watches, and other small-size mobile devices

  

Parts List

NFP0RSN112HL2

NFP0RSN122HL2

(*)Click here for details of the NFP0QSN_HL2 series, its 025020 size counterpart.

  

Production

Mass Production



Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter