Noise suppression solution for automotive HQ audio system

Noise suppression solution for automotive HQ audio system

28/03/2016

Overview

Murata Manufacturing Co., Ltd. recently introduced, for the first time, 
 (multilayer-type ) noise filters specifically designed for suppressing radiation noise in audio lines without affecting the sound quality. These new models added to its NFZ18SM_SZ  series, are compatible with automotive information devices.

  

Background

As electrification of automobiles advances, there has been increasing demand for noise suppression in the audio lines of automotive information devices .In these applications, noise suppression products must satisfy two conditions: 1) they must suppress the radiation noise in audio lines, and 2) they must have no adverse effect on the sound quality. This is why there is a need for noise suppression products that have been specifically designed for application in audio lines and for which the sound quality has been verified.

  

Terminology

Total harmonic distortion + noise characteristics (THD+N)
These characteristics serve as an indicator for assessing both the distortion rate and noise of audio signals simultaneously. The lower the value, the less the sound quality is adversely affected.

  

Features

The THD+N characteristics have been dramatically improved in the new products compared with the company’s existing noise suppression products.
Available in the 0603 inch  (1.6 x 0.8 mm) package size, the new products achieve a high rated current in excess of 1A.
  

Applications

Suppression of radiation noise in the audio lines of automotive information devices

  

Parts List

NFZ18SM121SZ10
NFZ18SM701SZ10

  

Characteristics

Noise suppression solution for automotive HQ audio system 

Correlation between power level of NFZ18SM501SZ10 and its THD+N characteristics (at 1 kHz), and comparison of THD+N characteristics (at 1 kHz) between the NFZ18SM_SZ series and other noise filters

  

Production

Mass Production 



Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com