Murata introduces world's smallest ferrite Chip beads for automotive power supply applications

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

09/06/2020

Murata Manufacturing Co., Ltd.
Chairman of the Board and President:
Tsuneo Murata

Murata Manufacturing Co., Ltd. has introduced the BLM18SP_SH1 series of the world's smallest*1 chip ferrite beads (for noise suppression) for use in automotive power supply applications. The company has started shipping samples, and volume production is scheduled to begin in June 2020.
*1 The world's smallest products with impedance values of 30Ω to 1kΩ and rated current values of 6A to 1.2A. (Based on internal study, as of 8 June, 2020)
In recent years, in keeping with the progress of automobile electrification, cars have been equipped with an increasing number of electronic components such as cameras, radar, LiDAR*2 and ECUs*3 in order to support ADAS*4 and autonomous driving. To ensure that the numerous in-vehicle components function properly and that a high degree of safety is maintained, it is essential to employ countermeasures against noise in power supply circuits and to ensure a stable power supply to each component. As the number of in-vehicle components increases, needs are growing for improved noise suppression capabilities as well as for miniaturization.
*2 Light Detection and Ranging: A system that emits laser light in order to detect obstacles around a vehicle
*3 Electronic Control Unit
*4 Advanced Driving Assistance System
With a new structural design that utilizes internal electrode fabrication technology, the new series realizes improved impedance acquisition efficiency along with lower resistance, which leads to a large current. In addition, commercialized in 0603(1608) inch (mm) size (1.6mm × 0.8mm) package, this series has a 50% smaller base area compared to conventional products which are typically packaged in 0805(2012) inch (mm) size (2.0mm × 1.25mm). This provides manufacturers with more flexibility when designing automotive power supply circuits and helps to support more sophisticated autonomous driving with smaller in-vehicle components.

In addition to this series for automotive power supply applications, Murata has two other series in 0603 inch size—the BLM18SP_SZ1 series for in-vehicle infotainment and the BLM18SP_SN1 series for consumer devices. Going forward, we will continue to develop products which meets the needs of the market and contribute to enhancing automotive performance and functionality.

Highlights of products

  • Achieved approx. 50% smaller base area compared to the conventional BLM21PG series
  • Complied with AEC-Q200*5
  • Two times the rated current and three times the impedance of Murata's conventional product (BLM18PG221SH1)
  • Supports up to 6A rated current or 1kΩ impedance (in the BLM18SP_SH1 series)
  • A world's smallest product delivering 600Ω impedance and 1500mA rated current (BLM18SP601SH1)
*5 AEC-Q200:AEC-Q200: One of the specifications defined by the Automotive Electronics Council (AEC)

Swipe left or right to change screens View in landscape mode.
Product number Impedance (Ω) (at 100MHz) Rated current (mA)
Impedance Tolerance At ambient temperature 85°C At ambient temperature 125°C
BLM18SP300SH1 30 ±10Ω 6000 4000
BLM18SP101SH1 100 ±25% 3700 2500
BLM18SP221SH1 220 ±25% 2800 1900
BLM18SP601SH1 600 ±25% 1500 1000
BLM18SP102SH1 1000 ±25% 1200 800

Reference: Conventional products
BLM18PG_SH1 series
Swipe left or right to change screens View in landscape mode.
Product number Impedance (Ω) (at 100MHz) Rated current (mA)
Impedance Tolerance At ambient temperature 85°C At ambient temperature 125°C
BLM18PG221SH1 220 ±25% 1400 1000

About the products

(Reference) About the products

Related website

Online component characteristics viewer - SimSurfing
View the characteristics of chip ferrite beads, including the new series, online.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter