Murata introduces 0603 inch (1608 mm) size compact metal alloy type inductor DFE18SA series

  • Inductors

18/01/2017

This product is not recommended for new design (NRND).
(*Updated on Apr 1, 2024)

DFE18SA series

Overview

The world’s smallest metal alloy type 0603 inch (1608 mm) size inductor, has now been achieved.

  

Background

As a result of components in mobile equipment becoming more densely mounted and incorporating more advanced functions, smaller components compatible with large currents are becoming increasingly important. Murata now brings to the market a 0603 inch (1608 mm) size 0.24u to 1.0uH metal alloy type power inductor. Proprietary techniques that utilize the high performance of windings have been applied to greatly enhance the rated current (current superposition characteristics) over that of conventional monolithic power inductors.

  

Features

  • Smallest metal alloy type inductor in the world
  • Outstanding current superposition characteristics in spite of its small size
    (For this product, characteristics are Isat=2A@1uH, whereas they are Isat=0.55A@1uH for products of the same size made using conventional monolithic methods.)
    *Isat: Rated current based on changes in impedance
  • Low flux leakage as a result of closed magnetic path structure
  

Applications

Power supplies for digital and RF circuits for mobile equipment

  

Parts List

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter