Murata introduces 7kW 3-phase AC-DC power supply with 95.5% efficiency

  • Power Products

24/03/2015

D2U5T-H3-7000-54

Overview

Murata today announced the D2U5T-H3-7000-54 hot-swappable, AC/DC power supply with wide-range three-phase input from Murata Power Solutions. This internally cooled supply provides a 7,000 Watt, 54VDC main output at up to 95.5% efficiency at 50% load. A user selectable standby conveniently offers an output of either 3.3 or 5 VDC.

The D2U5T Series offers true 3-wire, 3-phase operation at 7,000 Watts from either a Delta or Wye source. With an input range of 320-525VAC, the D2U5T accommodates 480VAC installations in North America as well as 380VAC installations internationally. With input from voltage sources between 180-264VAC, the D2U5T Series will provide reliable 3,500 Watt operation. Active power factor correction gives this supply a 0.99 power factor and less than 10% harmonic current.
Packaged in an industry-standard 2U format and delivering a 23.1 Watt per cubic inch power density, the D2U5T is designed for use in industrial and large data center applications where high efficiency, high power conversion is vital. For larger power requirements, as many as three units can be connected in parallel. This will provide up to 14,000 Watts in N+1 operation, and up to 21,000 Watts in non-redundant applications.

The D2U5T Series features over-voltage, over-current, and over-temperature protection. Status LEDs provide a visual indication of power supply status for any fault conditions occurring in the input, output, or power conversion stages of the unit. Control and monitoring of the unit is also possible using the standard PMBus™ interface.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter