SIP PoL now available in 20, 30, and 50 Amp models

  • Power Products

28/07/2015

Murata announces three additions to its OKR series of single output, non-isolated point of load (PoL) DC-DC converters. Constructed in a space efficient single in-line package (SIP) format, these compact devices use the latest synchronous buck technology to deliver outstanding thermal performance, high power density, and efficiencies as high as 95%.

The new models add 20, 30, and 50A devices to the existing 1.5, 3, 6, and 10A range. The 20A model, OKR-T/20-W12-C, measures just 15.5 x 36.8 x 11.2 mm and accommodates a wide 6 – 13.8VDC input and a programmable output in the range 0.591 to 5VDC and efficiency up to 94%. The 30A, OKR-T/30-W12-C model offers a 5.5 to 13.8VDC input and a 0.591 to 6VDC output with efficiency up to 95%. The 50A OKR-T/50-W12-C converter has an input voltage range of 6.5V-13.8V, an output in the range 0.591 to 2.5 VDC and measures just 36.8 x 16.2 x 27.9 mm.

The OKR series include a number of safety protection features such as over temperature, over current and under voltage lock out (UVLO). The series also have On/Off and remote sense capabilities.

Typical applications for the OKR series include powering CPUs, ASICs, FPGAs, DDR3 and DDR4, as well as use in other distributed bus architectures.

*The product series name was changed from “Okami OKR series” to “OKR series”. (Updated on December 16, 2022)

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter