Murata launches 4:1 input 3 watt SIP regulated and isolated DC-DC converter

  • Power Products

30/09/2015

NCS3

Murata has announced the NCS3 series of isolated 3 watt DC-DC converters manufactured by Murata Power Solutions. These through-hole mounting converters are packaged in an industry standard, pin compatible, SIP format, making them ideal as a replacement part when updating older product designs.

Accommodating a wide 4:1 input voltage range around either a 12 VDC or 48 VDC nominal, the NCS3 series comprises eight single-output regulated models providing a choice of 3.3, 5, 12, or 15 VDC output. The wide input voltage suits applications where the nominal input voltage might be different, or where wide voltage deviations are anticipated. Output regulation is quoted as better than 1% of stated output, meaning that no additional voltage regulation components are required, saving both cost and valuable board space. Input / output isolation of 1,500 VDC is standard across the range.

The NCS3 can deliver 3 watts across a wide range of operating temperatures from -40°C to +95°C with model-dependent derating.

Safety features include continuous output short circuit protection and certification to the internationally recognized UL60950 safety standard.

Ann-Marie Bayliss, product marketing manager, Murata Power Solutions comments, “With the launch of the NCS3 we continue to build on our range of wide input DC-DC converters and can now offer products at 1, 3, 6, and 12 watts output.”

Compared to similar products available, the NCS3 series offers up to a 3% power conversion efficiency improvement that aids in lowering overall system power consumption in addition to enhancing product and system reliability.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter