DNT 2.4GHz series: high-power, low-price Murata wireless modules

  • Connectivity Modules

25/11/2015

Murata DNT24 and DNT2400 series
Hoofddorp, Netherlands: Murata today announced the availability of a new class of Wireless modules. The DNT Series offers high performance and low price-point for applications demanding wide range and low latency. The DNT 2.4GHz series: DNT24 and DNT2400 incorporate frequency hopping spread spectrum (FHSS) to deliver better immunity to interference, which is critical in the more crowded bands such as 2.4 GHz Wi-Fi®.

DNT products provide long ranges for outdoor functions, up to 40 miles for 900 MHz installations and 10 miles for 2.4 GHz line of sight, making them ideal for street lighting, SCADA, commercial drones, and agriculture applications. This line is configurable with high RF data rates for data intensive – such as industrial and medical - applications requiring low latency. Additionally, a DNT gateway and separate and secure LANs with 128-bit AES encryption help streamline facilitation with local enterprise networks. Finally, the series incorporates a meshing topology that reduces the total cost of ownership by limiting the number of repeaters and gateways needed.

“By basing the DNT Series on Murata’s propriety FHSS, we created a solution that provides increased resistance to multi-path fading. This line enables exceptional RF link quality and superior immunity to in-band interference, making it especially well-suited to industrial and factory environments,” said Jim Philipp, Senior Marketing Manager, Murata Americas RF Product Department.

The DNT24 and DNT2400 are available in Europe now.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter