1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

BLT5BPT680LN1#

“#” indicates a package specification code.

< List of part numbers with package codes >
BLT5BPT680LN1L BLT5BPT680LN1B

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 2020
Length 5.0mm
Length Tolerance ±0.2mm
Width 5.0mm
Width Tolerance ±0.2mm
Thickness 5.0mm
Thickness Tolerance max.
Operating Temperature Range -55℃ to 150℃
Mass(typ.) 0.48g
Number of Circuit 1
Rated Current (at 85℃) 11A
Rated Current (at 125℃) 7A
Rated Current (at 150℃) 4.5A
DC Resistance(max.) 10mΩ
Impedance (at 100MHz) 68Ω
Impedance (at 100MHz) Tolerance (Typ.)
Size Code (in mm) 5050

Murata Icon X Features

1.It can be used under the -55 ℃ to +150 ℃
   usage environment.
2.Meets large current up to 11A max.
   suitable for power lines.
3.Meets to surface mounting.
4.Good bias current characteristics enables
   less drop down of impedance under large current.

Application
General power lines.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
L 180mm Embossed Tape 300
B Bulk(Bag) 50

Download a PDF file of this page