Appearance & Shape

Murata Icon X Specifications

Max. Voltage 16V
Hold Current(25℃) 1300mA
Measure Condition of Hold Current (at +25℃)
Hold Current (2) 1000mA
Measure Condition of Hold Current (2) (at +60℃)
Trip Current 2410mA
Measure Condition of Trip Current (at +25℃)
Trip Current(2) 2800mA
Measure Condition of Trip Current(2) (at -10℃)
Max. Current 9A
Resistance (25℃) 0.2Ω
Resistance Value Tolerance (at 25℃) ±20%
Curie Point(typ.) 120℃
Power Consumption(typ) 2W
Operating Temperature Range -10℃ to 60℃
D: Outer Dimension 11.3mm
Thickness 3.5mm
H: Height 16mm
F: Lead Space 5mm
d: Lead Diameter 0.6mm
Shape Lead
Mass 0.44g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operation is assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
B0 Bulk(Bag) 300