Appearance & Shape

Murata Icon X Specifications

Max. Voltage 265V
Hold Current(25℃) 75mA
Measure Condition of Hold Current (at +25℃)
Hold Current (2) 60mA
Measure Condition of Hold Current (2) (at +60℃)
Trip Current 125mA
Measure Condition of Trip Current (at +25℃)
Trip Current(2) 150mA
Measure Condition of Trip Current(2) (at -10℃)
Max. Current 0.5A
Resistance (25℃) 82Ω
Resistance Value Tolerance (at 25℃) ±20%
Curie Point(typ.) 120℃
Power Consumption(typ) 1.4W
Operating Temperature Range -10℃ to 60℃
D: Outer Dimension 8.2mm
Thickness 6.5mm
F: Lead Space 5mm
d: Lead Diameter 0.5mm
Shape Lead
Mass 0.64g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Transformers 2. Transistors 3. Fluorescent Lamps

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk(Bag) 300