1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

BLE18PK160SN1#

“#” indicates a package specification code.

< List of part numbers with package codes >
BLE18PK160SN1B BLE18PK160SN1D

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.15mm
Width 0.8mm
Width Tolerance ±0.15mm
Thickness 0.8mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.006g
Number of Circuit 1
Rated Current (at 85℃) 5A
Rated Current (at 125℃) 2.8A
DC Resistance(max.) 0.012Ω
Impedance (at 100MHz) 16Ω
Impedance (at 100MHz) Tolerance ±25%
Impedance (at 1GHz) 70Ω
Impedance (at 1GHz) Tolerance (Typ.)
Size Code (in mm) 1608

Murata Icon X Features

1.Bead inductor BLE series is designed to
  function nearly as a resistor at noise frequencies,
  which greatly reduces the possibility of resonance and
  leaves signal wave forms undistorted.
2.The nickel barrier structure of the external
  electrodes provides excellent solder heat resistance.
3.BLE18PK series can be used in high current circuits
  due to its low DC resistance. It can match power lines
  to a maximum of 6A DC.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000