1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

BLE18PS080SN1#

“#” indicates a package specification code.

< List of part numbers with package codes >
BLE18PS080SN1B BLE18PS080SN1D BLE18PS080SN1J

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.15mm
Width 0.8mm
Width Tolerance ±0.15mm
Thickness 0.6mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.004g
Number of Circuit 1
Rated Current (at 85℃) 8A
Rated Current (at 125℃) 5A
DC Resistance(max.) 0.004Ω
Impedance (at 100MHz) 8.5Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 1608

Murata Icon X Features

1.Bead inductor BLE series is designed to
  function nearly as a resistor at noise frequencies,
  which greatly reduces the possibility of resonance and
  leaves signal wave forms undistorted.
2.The nickel barrier structure of the external
  electrodes provides excellent solder heat resistance.
3.BLE18PS080 can be used in high current circuits
  due to its low DC resistance. It can match power lines
  to a maximum of 8A DC.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000