1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

BLF02RD331GNE#

“#” indicates a package specification code.

< List of part numbers with package codes >
BLF02RD331GNEB BLF02RD331GNED

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 01005
Length 0.4mm
Length Tolerance ±0.02mm
Width 0.2mm
Width Tolerance ±0.02mm
Thickness 0.3mm
Thickness Tolerance ±0.02mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.125mg
Number of Circuit 1
Rated Current (at 85℃) 330mA
Rated Current (at 125℃) 220mA
DC Resistance(max.) 0.6Ω
Impedance (at Target Frequency) 330Ω±40% (at 2.4GHz)
Size Code (in mm) 0402

Murata Icon X Features

1.Frequency specified filters are designed to reduce noise
   greatly at specified frequency.
   which greatly reduces the possibility of resonance and
   leaves signal wave forms undistorted.
   BLF series is effective in circuits without stable
   ground lines because BLF series does not need a
   connection to ground.
2.The nickel barrier structure of the external
   electrodes provides excellent solder heat resistance.
3.BLF02RD series is designed to have high impedance at 2.4GHz.
   Suitable for immunity noise suppression for LTE band, WiFi band.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 15000