1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM15HB121SH1#

BLM15HB121SH1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM15HB121SH1B BLM15HB121SH1D BLM15HB121SH1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0402
Length 1.0mm
Length Tolerance ±0.05mm
Width 0.5mm
Width Tolerance ±0.05mm
Thickness 0.5mm
Thickness Tolerance ±0.05mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.001g
Number of Circuit 1
Rated Current (at 85℃) 300mA
Rated Current (at 125℃) 300mA
DC Resistance(max.) 0.7Ω
Impedance (at 100MHz) 120Ω
Impedance (at 100MHz) Tolerance ±25%
Impedance (at 1GHz) 500Ω
Impedance (at 1GHz) Tolerance ±40%
Size Code (in mm) 1005

Murata Icon X Features

1. Small size: 1.0x0.5mm
2. Suitable for noise suppression in 1GHz or
    higher frequency.
3. No Lead production using Ni+Sn plating in termination.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000

Download a PDF file of this page