1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM31KN102SN1#

BLM31KN102SN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM31KN102SN1B BLM31KN102SN1K BLM31KN102SN1L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1206
Length 3.2mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 1.6mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.041g
Number of Circuit 1
Rated Current (at 85℃) 2A
Rated Current (at 125℃) 1.4A
DC Resistance(max.) 0.075Ω
Impedance (at 100MHz) 1000Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 3216

Murata Icon X Features

1.The chip ferrite beads BLM series is designed to
  function nearly as a resistor at noise frequencies,
  which greatly reduces the possibility of resonance and
  leaves signal wave forms undistorted.
  BLM series is effective in circuits without stable
  ground lines because BLM series does not need a
  connection to ground.
2.The nickel barrier structure of the external
  electrodes provides excellent solder heat resistance.
3.BLM31KN series can be used in high current circuits
  due to its low DC resistance. It can match power lines
  to a maximum of 6A DC.
  Extended the spec of  former BLM31PG/41PG series.
  Got larger rated current at same impedance value of
  BLM31PG/41PG series.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330mm Embossed Tape 8000
L 180mm Embossed Tape 2500

Download a PDF file of this page