1. Noise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filters

BLM31PG601SH1#

“#” indicates a package specification code.

< List of part numbers with package codes >
BLM31PG601SH1B BLM31PG601SH1K BLM31PG601SH1L

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1206
Length 3.2mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 1.1mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.025g
Number of Circuit 1
Rated Current (at 85℃) 1.5A
Rated Current (at 125℃) 1A
DC Resistance(max.) 0.08Ω
Impedance (at 100MHz) 600Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 3216

Murata Icon X Features

The chip ferrite beads BLM series is designed to
function nearly as a resistor at noise frequencies,
which greatly reduces the possibility of resonance and
leaves signal wave forms undistorted.
BLM series is effective in circuits without stable
ground lines because BLM series does not need a
connection to ground.
The nickel barrier structure of the external
electrodes provides excellent solder heat resistance.
BLM_P series can be used in high current circuits due
to its low DC resistance.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330mm Embossed Tape 10000
L 180mm Embossed Tape 3000