1. Noise Suppression Products/EMI Suppression FiltersBlock Type

BNX022-01#

“#” indicates a package specification code.

< List of part numbers with package codes >
BNX022-01B BNX022-01K BNX022-01L

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Length 12.1mm
Length Tolerance ±0.2mm
Width 9.1mm
Width Tolerance ±0.2mm
Thickness 3.1mm
Thickness Tolerance ±0.2mm
Rated Current 20A
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.8g
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
Insulation Resistance(min.) 500MΩ
Insertion Loss 1MHz to 1GHz:35dB min. (Line impedance=50Ω)

Murata Icon X Features

BNX02□ series is SMD type high performance and
provides excellent noise suppression on DC power
lines.

Features
1. Large rated current (10A-15A)
2. Supporting wide frequency range
    From 15kHz to 1GHz:35dB min.(BNX029)
3. Mounting area and volume is reduced.
4. Effective for impulse noise such as electro-
   static discharge or spike noise.

Applications
1. Displays (PDP/LCD-TV)
2. Digital AV equipment
3. Amusement equipment
4. PC peripheral equipment
5. Industry equipment, measurement equipment,
   power supplies




Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 1500
L 180mm Embossed Tape 400