1. Product SearchFiltersCeramic Filters (CERAFIL®)Ceramic DiscriminatorsCDSCB10M7GA121-R0

CDSCB10M7GA121-R0

  • Production Start Date : 5/1/2006
  • Last Time Buy Date : 9/30/2024
  • Date of Discontinuation : 3/31/2025

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape SMD
Elements 1
Center Frequency 10.700MHz
Center Frequency Tolerance ±30kHz
Nominal Center Value No
Recovered Audio 3dB BW 390kHzmin.
Distortion(max.) 1%
Area of Distortion [at fo]
Recovered Audio Output 80mVmin.
IC LV23100V
IC Maker SANYO
Detection Method quadrature type
Mass 21.84mg

Murata Icon X Features

CDSCB10M7 series forms a resonator on a piezoelectric ceramic substrate. In combination with ICs, this type obtains stable demodulation characteristics in a wide bandwidth.They have 1.0mm max. thickness and small mounting area(4.5x2.0mm).

Features
1. Compact and high reliability and recommended for automotive applications.
2. Can be combined with various ICs. The IC is determined by the last number in the part number.
3. Stable demodulation characteristics can be obtained without adjustment.
4. Stable temperature characteristics
5. Available lead (Pb) free solder reflow.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 2000