1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersCFULB455KC2A-B0

CFULB455KC2A-B0

  • Production Start Date : 2/1/1986
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 4
Center Frequency 455.0kHz
Center Frequency Tolerance ±2kHz
Nominal Center Value No
6dB Bandwidth fn±12.5kHzmin.
Stop Bandwidth 24.0kHz
Area of Stop Bandwidth [within 40dB]
Stop Band Attenuation 27dB[within fn±100kHz]
Insertion Loss 4.0dB[at minimum loss point]
Ripple 3.0dB[within fn±8kHz]
Input/Output Impedance 1500Ω
Mass 912mg

Murata Icon X Features

CFULB series ceramic filters are miniature, highperformance ceramic filters composed of piezoelectric elements connected in a ladder form. These filters, only 6.3mm high, are 65% the volume of conventional types. They are well suited for miniaturizing various kinds of communications equipment, pocket pagers, car radios, cordless telephones and mobile telephones.

Features
1. Miniature and high selectivity
2. A variety of bandwidths are available
3. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-B0 Bulk 250