1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersCFWLA450KHFA-B0

CFWLA450KHFA-B0

  • Production Start Date : 3/1/1990
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 6
Center Frequency 450.0kHz
Nominal Center Value No
6dB Bandwidth fn±3.0kHzmin.
Selectivity(+) 50dB[fn+9kHz]
Selectivity(-) 50dB[fn-9kHz]
Stop Band Attenuation 60dBmin.[within fn±100kHz]
Insertion Loss 6.0dBmax.(at minimum loss point)
Ripple 2.0dBmax.[within fn±2kHz]
GDT Deviation 20μsec.
Input/Output Impedance 2000Ω
Mass 690mg

Murata Icon X Features

CFWLA series for AM use is one of the most suitable intermediate filters, having such distinctive features as high selectivity, high stability, high attenuation, and adjustment-free operation. Additionally, its easy matching with IC helps create an easy circuit design. This is the most suitable for car stereo and all band radio with high attenuation.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-B0 Bulk 150