Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 2000W
Totaloutput power (W) 2000W
Form 1U x 54.5 x 321.5
Vin (VAC) 90Vac to 264Vac
Vout(V) 12V
Vout(V)typ 12V
Iout(A)Max 166.7A
Efficiency (%) 94%
Size(mm)W 54.5mm
Size(mm)L 321.5mm
Size(mm)T 40.0mm
Operatingtemperature(degC) -5℃ to 50℃
Outputs (#) 2
Productseries D1U54P-W-2000-12-HxxC
Product Series Features AC-DC 2000 Watt, 54mm wide, 12V Main Output, Front-End Power Supply with variable speed airflow
Safety Approval UL60950, ANSI/AAMI ES60601-1(Planned Submissions)
Vout2 (V) 5V
Vout2 (V)typ 5V
Iout2(A)Max 3A
Brand Murata Power Solutions

Murata Icon X Features

AC-DC 2000 Watt, 54mm wide, 12V Main Output, Front-End Power Supply with variable speed airflow