Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 800W
Totaloutput power (W) 800W
Form 1U x 54.5 x 228.6
Vin (VAC) 90Vac to 264Vac
Vout(V) 12V
Vout(V)typ 12V
Iout(A)Max 66.5A
Efficiency (%) 96%
Size(mm)W 54.5mm
Size(mm)L 228.6mm
Size(mm)T 40.0mm
Operatingtemperature(degC) 0℃ to 50℃
Outputs (#) 2
Productseries D1U54T-800W-12-HBxC
Product Series Features 54mm Front End AC-DC Power Supply
Safety Approval UL60950, ANSI/AAMI ES60601-1(Pending Submission)
Vout2 (V) 12V
Vout2 (V)typ 12V
Iout2(A)Max 1A
Brand Murata Power Solutions

Murata Icon X Features

Titanium efficiency, 54mm wide, 800W, 1U Front End AC-DC Power Supply