Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 2012
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.2mm
Width Tolerance ±0.2mm
Thickness 1.2mm
Thickness Tolerance ±0.2mm
Common Mode Impedance (at 100MHz) 200Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 500mA
Derating of Rated Current Yes (Over 105℃)
*For details, please check the derating diagram.
Rated Voltage 20Vdc
Withstanding Voltage 50Vdc
DC Resistance(max.) 0.168Ω
DC Resistance 0.14Ω±20%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.011g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size: 2.0x1.2x1.2mm
2. High rated current available (500mA)
3. Available for high density mounting (Narrow pitch)
■Application
Measures against common mode noise in PoC circuit for high-speed
interfaces (SerDes) such as in-vehicle cameras.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 2000