1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW21SN900SQ2#

DLW21SN900SQ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW21SN900SQ2B DLW21SN900SQ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 2012
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.2mm
Width Tolerance ±0.2mm
Thickness 1.2mm
Thickness Tolerance ±0.2mm
Common Mode Impedance (at 100MHz) 90Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 330mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 0.35Ω
DC Resistance 0.35Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.011g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. DLW21S series realizes small size and low profile.
   2.0x1.2x1.2mm
2. High common mode impedance at high frequency effects
   excellent noise suppression performance.
3. Various common mode impedance items of 67 to 920 ohm
   can be used, considering noise level and signal frequency.
4. DLW21S series enables noise suppression for differential
   signal line without distortion in high speed signal
   transmission due to its high coupling.   
5. Small dimension enables higher density packaging.

Applications
1. USB lines of PC, Peripheral equipment
2. LVDS lines of Note-PCs, LCDs
3. USB lines of Small digital AV equipment such as
   digital cameras



Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 2000

Download a PDF file of this page