1. Noise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters

DLW32MH201YK2#

“#” indicates a package specification code.

  • Last Time Buy Date : 9/30/2020
  • Date of Discontinuation : 10/31/2020
< List of part numbers with package codes >
DLW32MH201YK2L

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3225
Size Code (in inch) 1210
Length 3.5mm
Length Tolerance ±0.4mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 2.3mm
Thickness Tolerance ±0.2mm
Rated Current 70mA
Derating of Rated Current Yes (Over 125℃)
*For details, please check the derating diagram.
Rated Voltage 80Vdc
Withstanding Voltage 200Vdc
DC Resistance(max.) 4.92Ω
DC Resistance 4.1Ω±20%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -55℃ to 150℃
Mass(typ.) 0.06g
Number of Circuit 1
Common Mode Inductance 200μH-20%/+30% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included) No

Murata Icon X Features

1. Suitable for noise suppression at car area networks.
2. High common mode impedance at high frequency range.
    So it is suitable for noise suppression through wide frequency range.
3. Wide operating temperature range meet automotive application.
    (-55 to +150 degrees C)

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
L 180mm Embossed Tape 1500