Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Productseries DMR30-PM1
Product Series Features DMR30-PM1
Measuring Range(Vdc) 0Vdc to 10Vdc
Measuring Range(mA) 4mA to 20mA
Display Type LED
Color Red
Number of Digits 4.5
Digit Height (mm) 11.4mm
Power Supply Type DC Powered
Operatingtemperature(degC) 0℃ to 50℃
Humidity 0% to 85%
Measurment Type Precision process signals, 0-5V, 0-10V, 0-20mA & 4-20mA process signals
Mounting Type Panel Mount
Accuracy 0.2% F.S Max
Case Material Polycarbonate
Configurable DPM Yes
Daylight Readable Yes
Digit Height (inch) 0.45inch
Input Protection ±30V
Resolution (V) 4.5V
Update Rate (samples /sec) 2.5
Weight (g) 64g
Weight (oz) 2.2℥

Murata Icon X Features

Red LED, 4.5 digit Precision DC Process Meter, Measures 0-5V, 0-10V, 0-20mA & 4-20mA process signals

Download a PDF file of this page

Details