Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Productseries DMR30-TC1
Product Series Features DMR30-TC1
Measuring Range(degC) -270℃ to 1900℃
Display Type LED
Color Red
Number of Digits 4.5
Digit Height (mm) 11.4mm
Power Supply Type DC Powered
Power Supply(DCV) 9V to 32V
DC Power Supply Current(mA)Max 24mA
Operatingtemperature(degC) 0℃ to 50℃
Humidity 0% to 85%
Measurment Type Temperature, works with ANSI type, J, K, T & E thermocouples
Mounting Type Panel Mount
Accuracy 0.2% F.S Max
Case Material Polycarbonate
Configurable DPM Yes
Daylight Readable Yes
Digit Height (inch) 0.45inch
Input Protection ±30V
Resolution (V) 4V
Update Rate (samples /sec) 2.5
Weight (g) 64g
Weight (oz) 2.2℥

Murata Icon X Features

Red LED, 4.5 digit Precision Thermocouple Temperature Meter

Download a PDF file of this page

Details