Appearance & Shape

Murata Icon X Specifications

Shape SMD
Electrode (1.2x0.85mm)x2
Responsivity(typ.) 3.6mV
Supply Voltage Range 2V to 15V
Field of View theta1=50deg.,theta2=70deg.
Operating Temperature Range -40℃ to 70℃
Storage Temperature Range -40℃ to 85℃

Murata Icon X Features

SMD type

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R1 Reel 2000