Appearance & Shape

Murata Icon X Specifications

Input Voltage 12.0Vdc
Consumption Electricity 4.6W
Operating Temperature Range -10℃ to 50℃
Operating Humidity Range 20%RH to 80%RH
Max Operating Duty (%) 100
Lead Length 175mm

Murata Icon X Features

High Ozone Density

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Carton Box 102