1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
Large Current 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMIFIL) for General Purpose

NFMJMPC226R0G3#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFMJMPC226R0G3D

Appearance & Shape

Murata Icon X Specifications

Length 1.2±0.05mm
Width 0.9±0.05mm
Thickness 0.75±0.05mm
Capacitance 22μF ±20%
Distance between external terminals g 0.1mm min.
DC Resistance(max.) 30mΩ
External terminal size e 0.15±0.1mm
External terminal size i 0.5±0.1mm
External terminal size J 0.2±0.1mm
Operating Temperature Range -55℃ to 85℃
Rated Current 2A
Rated Voltage 4Vdc
Size code in inch(mm) 05035 (1209M)

Murata Icon X Notices

Derating1。 Measure capacitance after heat treatment

Murata Icon X References

Packaging Specifications Minimum Order Quantity
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

4.9mg

Murata Icon X Characteristic Data