NTSA0WB203FN6A0

    1. SensorsTemperature SensorsNTC for Temperature Sensor
      ThermistorsNTC ThermistorsNTC for Temperature Sensor
  • Last Time Buy Date : 3/31/2013
  • Date of Discontinuation : 3/31/2016

Murata Icon X Appearance & Shape

Appearance | NTSA0WB203FN6A0
Dimensions | NTSA0WB203FN6A0

Murata Icon X Specifications

Resistance (25℃)20kΩ
Resistance Value Tolerance (at 25℃)±1%
B-Constant (25/50℃)4050K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)4078K
B-Constant(25/85℃)(Reference Value)4080K
B-Constant(25/100℃)(Reference Value)4096K
Maximum Operating Current (25℃)0.1mA
Rated Electric Power (25℃)21.0mW
Typical Dissipation Constant (25℃)2.1mW/℃
Thermal Time Constant7s
Operating Temperature Range-40℃ to 125℃
Lead ShapeLead Wire type
ShapeLead
Mass0.2g

Murata Icon X Features

1. +/-1% of resistance and B-Constant tolerance is realized due to uniform thickness by the precise sheet forming method.
2. This product provides faster response time due to its smaller size.
3. Taping type is available.
4. Original lead-wiring technique assures reliable connection. It can be formed and bent flexibly according to the mounting conditions.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Rechargeable batteries
2. Battery charging circuits
3. Head of printers
4. DC fan motors
5. Home appliance equipments

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

3000