Appearance & Shape

Murata Icon X Specifications

Shape Lead
Length 12.9mm
Length Tolerance ±0.2mm
Width 6.6mm
Width Tolerance ±0.2mm
Thickness 9.1mm
Thickness Tolerance ±0.2mm
Common Mode Impedance (at 10MHz) 45Ω
Common Mode Impedance (at 10MHz) Tolerance (Typ.)
Rated Current 18A
Derating of Rated Current Yes (Over 85℃)
*For details, please check the derating diagram.
Rated Voltage 300Vdc
Withstanding Voltage 750Vdc
DC Resistance(max.) 1.8mΩ
DC Resistance 1.3mΩ±0.5mΩ
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 2.1g
Number of Circuit 1
Common Mode Inductance 0.8μH min.
Operating Temperature Range(Self-temperature rise is included) Yes

Murata Icon X Features

Features
1. Meets large current up to 18A max. suitable for power lines.
2. Leaded type.
3. Large common mode impedance up to 400ohm [at 10MHz]
 enables good noise suppression effect.
4. Wide operating temperature range from -55℃ to 125℃.
  [PLT10HN401100P0 / PLT10HN101150P0 / PLT10HN450180P0]

Application
Common mode noise suppression for power supply lines.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100

Download a PDF file of this page