Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 30V
Hold Current(25℃) 340mA
Hold Current (2) 204mA
Measure Condition of Hold Current (2) (at +85℃)
Hold Current (3) 143mA
Measure Condition of Hold Current (3) (at +105℃)
Trip Current(25℃) 452mA
Trip Current(2) 576mA
Measure Condition of Trip Current(2) (at -40℃)
Max. Current 3.5A
Resistance (25℃) 3.9Ω
Resistance Value Tolerance (at 25℃) ±10%
Curie Point(typ.) 130℃
Power Consumption(typ) 1.6W
Operating Temperature Range -40℃ to 125℃
D- Outer Dimension 5.5mm
Thickness 3.5mm
H- Height 10.5mm
F- Lead Space 5mm
d- Lead Diameter 0.6mm
Shape Lead
Mass 0.37g
MSL N

Murata Icon X Features

1. Useful protective threshold current range with a wide temperature range.
2. Small fluctuation in the circuit due to resistance tolerance +/-10%.
3. Quick operating time due to small size compared with conventional products.
4. Best suited to meet the requirements of power supply and motor protector. Error-free operation is assured by rush current.
5. Circuit is protected until current is turned off.
6. Restores the original low resistance value automatically once the overload is removed.
7. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.
8. Lead (Pb) is not contained in the terminations.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
A0 Ammo Pack 1500